text.skipToContent text.skipToNavigation

Catalog No. : LDX24-432

Description:  24V STEEL EM UNIT

UPC: 624050036279

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 432W, Colour: factory white, 120/347VAC, no lamps, self-powered, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting