text.skipToContent text.skipToNavigation

Catalog No. : LDX24-350ADITOTRFI

Description:  24V STEEL UNIT_ AD IT OT RFI

UPC: 624050102325

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, diagnostics, audible, Colour: factory white, 120/347VAC, no lamps, AC/DC terminal block, radio frequency interference filter, 120VAC, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting