text.skipToContent text.skipToNavigation

Catalog No. : LDX24-350AD2L14CAJ

Description:  LDX24-350AD2LD14ACTITOTRFIV

UPC: 787321130202

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, diagnostics, audible, Colour: factory white, 120/3 47VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, ammeter, cab-tire, AC/DC terminal block, radio frequency interference filter, 120VAC, voltmeter, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powere d, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting