text.skipToContent text.skipToNavigation

Catalog No. : LDX24-3502LD14Z67

Description:  24V STEEL U120ZCP4Z1

UPC: 624050103797

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 720W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, ammeter, constant power supply, 3 Amps, time delay (15 minutes), DC terminal block, radio frequency interference filter, 120VAC, cord and twist-lock plug, voltmeter, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting