Catalog No. : LDX24-3502LD13ATA
Description: LDX24-3502LD13D3ITOT
UPC: 787321122054
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, Colour: factory white, 120/347VAC, two lamps, Lam p Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, time delay (15 minutes), AC/DC terminal block, Options (Unit AC input for zon e sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabine t Size: C
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.