text.skipToContent text.skipToNavigation

Catalog No. : LDX24-288ADN2LD13

Description:  24V STEEL EM UNIT C/W ADNA 4W-LED

UPC: 624050104794

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 288W, diagnostics, non-audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting