text.skipToContent text.skipToNavigation

Catalog No. : LDX24-2882150L13OT

Description:  LDX24-2882150LD13OT

UPC: 624050104848

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 288W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Head Style: deco, Colour: polar white, 120/347VAC, DC terminal block, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting