text.skipToContent text.skipToNavigation

Catalog No. : LDX24-200Z08

Description:  LDX24-200U120ZCP3Z1

UPC: 787321156417

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 200, Colour: factory white, 120/347VAC, no lamps, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 3 zones, Options (zone AC): 120VAC, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting