Catalog No. : LDX24-200NEXRF
Description: 24V STEEL UNIT NEXUS WIRELESS
UPC: 787321167789
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 200, NEXUS wireless system interface, Colour: factory white, 120/347VAC, no lamps, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.