text.skipToContent text.skipToNavigation

Catalog No. : LDX24-144VQANL14OT

Description:  24V STEEL EM DECO UNIT ADNA 6W

UPC: 787321138222

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, 120/347VAC, DC terminal block, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting