text.skipToContent text.skipToNavigation

Catalog No. : LDX24-144NX2LD13

Description:  24V INDUSTRIAL NEMA-4X MR16 4W LED

UPC: 624050066887

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, Unit Type: NEMA-4X, self-powered, no lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, 120/347VAC, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting