text.skipToContent text.skipToNavigation

Catalog No. : LDX24-144ADN2LD14

Description:  24V STEEL EM UNIT C/W ADNA,6W-LED

UPC: 624050097553

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, Auto-Diagnostics, Non-Audible, Colour: Factory White, 120/347VAC, Two Lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Self-Powered, Head Style: Standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting