text.skipToContent text.skipToNavigation

Catalog No. : LDX24-1442LD14BTK

Description:  24V STEEL UNIT A IT OT RFI V 6W LED

UPC: 624050099403

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, ammeter, AC/DC terminal block, radio frequency interference filter, 120VAC, voltmeter, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting