text.skipToContent text.skipToNavigation

Catalog No. : LDX24-1442LD14AVU

Description:  LDX24-1442LD14AD3ITOTV

UPC: 787321169691

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 144, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, ammeter, time delay (15 minutes), AC/DC terminal block, voltmeter, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting