Catalog No. : LDX24-144
Description: 24V COMMERCIAL BATTUNITS
UPC: 624050039676
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 144W, Colour: factory white, 120/347VAC, no lamps, self-powered, Battery Run Time: 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Removable front panel on cabinet provides easy access and allows unit to be mounted at ceiling height
- Unit comes standard with electronic lockout and brownout circuits
- Sealed dust-proof transfer relay, test switch and LED indicator lights
- Solid-state pulse-type charger, current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
- Long-life, maintenance-free lead acid battery
- NEXUS compatible
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.