text.skipToContent text.skipToNavigation

Catalog No. : LDX1272VQADLD10TP

Description:  LDX12-72VQADLD10 C/W TP

UPC: 787321121910

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, diagnostics, audible, self-powered, two lamps, Lam p Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, 120/347VAC, tamper-proof screws, Head Style: shielded, Battery Run Time (Mini mum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting