text.skipToContent text.skipToNavigation

Catalog No. : LDX12720GY

Description:  12V STL EM UNIT GRY AD-HPI NO HEADS

UPC: 787321194716

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 72, no heads, Colour: grey, 120/347VAC, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting