text.skipToContent text.skipToNavigation

Catalog No. : LDX1236VQADLD10ITOT

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, diagnostics, audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, 120/347VAC, AC/DC terminal block, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

LDX-VQ Series

Application

Institutional, Industrial, Commercial

Specifications

Wattage

36 W

Voltage Rating

120/347 VAC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Steel

Mounting

Ceiling or Wall

Lamp Wattage

6 W

Classifications

Brand Name

Ready-Lite

Standard

CSA
CSA

Dimensions

Size

4-3/4 Inches Height x 30-3/4 Inches Width

Documents / Support Tools

Sales Drawing

NA