text.skipToContent text.skipToNavigation

Catalog No. : LDX12362L10GY

Description:  12V36W STEEL EM UNIT

UPC: 787321131728

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 36, two heads, 12V, 24V-10W LED, Colour: grey, 120/347VAC, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting