text.skipToContent text.skipToNavigation

Catalog No. : LDX12144AD2RL150LD10

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, self-powered, diagnostics, audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: deco, Colour: polar white, 120/347VAC, Cabinet Size: A, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

LDX Series

Application

Institutional, Commercial, Hospitality

Specifications

Wattage

144 W

Voltage Rating

120/347VAC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Steel

Mounting

Ceiling

Color

Polar White

Lamp Wattage

6 W

Classifications

Brand Name

Ready-Lite

Standard

CSA
CSA

Dimensions

Size

14-1/4 Inches Height x 13-1/4 Inches Width

Documents / Support Tools

Sales Drawing

NA