text.skipToContent text.skipToNavigation

Catalog No. : LDX12130AD2L10GYU2

Description:  LDX12130AD2L10GY-U277

UPC: 787321180733

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 130, diagnostics, audible, two heads, 12V, 24V-10W LED, Colour: grey, 120/277VAC, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting