text.skipToContent text.skipToNavigation

Catalog No. : LDX12120X11S2LD9P1

Description:  12V EXPL PROOF COMBO CL1 DV1 G:CD

UPC: 787321145435

Pictogram Combination Unit, Voltage DC: 12V, Battery Wattage (W): 120, Unit Type: hazardous locations, single remote, 1 lamp, Severity Code: CL. I Div.1 Gr. C, D, MR16 LED, 12V-5W, single face, 120VAC, Battery Type: lead-calcium, self-powered, Cabinet Size: large, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting