text.skipToContent text.skipToNavigation

Catalog No. : LDX12-72VQADLD7ALJ

Description:  LDX12-72VQADLD7D3LDTL

UPC: 787321159180

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 72, diagnostics, audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, 120/347VAC, time delay (15 minutes), lamp disconnect, cord & twist-lock plug, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting