text.skipToContent text.skipToNavigation

Catalog No. : LDX12-72TADN2LD10

Description:  12V STEEL EM T-BAR UNIT C/W ADNA

UPC: 624050092725

Battery Unit, T-Bar mount, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, diagnostics, non-audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: factory white, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting