text.skipToContent text.skipToNavigation

Catalog No. : LDX12-72NM2LD9CW1

Description:  12V72W NEMA4X EM UNIT C/W 5W-LED,CW

UPC: 624050077333

Battery Unit, Unit Type: NEMA-4X & NSF, Battery Type: lead-calcium, 120VAC, Voltage DC: 12V, Battery Wattage: 72W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: white, cold-weather 120VAC, Battery Run Time (Minimum): 30 minutes, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD