text.skipToContent text.skipToNavigation

Catalog No. : LDX12-72NM2LD9BNRF

Description:  LDX12-72NM2LD9BKNEXRF

UPC: 624050104503

Battery Unit, Voltage DC: 12V, Battery Wattage: 72W, Unit Type: NEMA-4X and NSF, Colour: black, NEXUS wireless system interface, Battery Type: lead-calcium, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Battery Run Time (Minimum): 30 minutes, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NSF Certified for food processing plants
  • Comes standard with non-audible advanced diagnostic charger board, 10 minute time delay and lamp disconnect
  • Non intrusive magnetic test switch
  • Long-life, maintenance free sealed lead acid battery
  • 1/2 inch rigid conduit entry on top and back
  • Can be installed on 4-inch junction boxes
  • Audible warning and time delay functions can be enabled or disabled during installation
  • Comes standard with tamper-proof screws and bit
  • NEXUS compatible

Descriptors

Category

Emergency Lighting