Catalog No. : LDX12-72NM2L9BKCW1
Description: LDX12-72NM2LD9BKCW1
UPC: 624050104732
Battery Unit, Voltage DC: 12V, Battery Wattage (W): 72, Unit Type: NEMA-4X & NSF, Colour: black, diagnostics, non-audible, cold-weather 120VAC, Battery Type: lead-calcium, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Height of 5.75 inches (146.05 mm.), Length of 17.75 inches (450.85 mm.), Width of 7 inches (177.8 mm.), Battery Run Time (Minimum): 30 minutes, Head Style: shielded
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.