text.skipToContent text.skipToNavigation

Catalog No. : LDX12-72D3

Description:  12V STEEL EM UNIT C/W TD

UPC: 624050098994

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, Colour: factory white, 120/347VAC, no lamps, time delay (15 minutes), self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting