text.skipToContent text.skipToNavigation

Catalog No. : LDX12-72ADN

Description:  12V STEEL EM UNIT C/W AD

UPC: 624050090035

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, auto-diagnostics, non-audible, Colour: factory white, 120/347VAC, no lamps, self-powered, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting