text.skipToContent text.skipToNavigation

Catalog No. : LDX12-72AD2LD9CTTL

Description:  12V STEEL UNIT C/W CT & TL 120VAC

UPC: 624050078279

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, auto-diagnostics, audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, cab-tire, cord & twist-lock plug, self-powered, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting