text.skipToContent text.skipToNavigation

Catalog No. : LDX12-72AD2LD7BNP

Description:  12V STL EM UNIT,4W-LED,ADD3ITOTRFI

UPC: 624050103391

Battery Unit, Voltage DC: 12V, Battery Wattage: 72W, Unit Type: hazardous locations, double remote, 1 lamp, Severity Code: Class I, Div. 1 and 2, Gr. B, MR16 LED, 12V-6W, 120VAC, Battery Type: lead-calcium, self-powered, Cabinet Size: small, Battery Run Time (Minimum): 30 minutes, Compatible with remote heads: No
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting