text.skipToContent text.skipToNavigation

Catalog No. : LDX12-722LD10BVY

Description:  12V STEEL EM UNIT D3 ITOT RF3

UPC: 624050102967

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, time delay (15 minutes), AC/DC terminal block, radio frequency interference filter, 347VAC, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting