text.skipToContent text.skipToNavigation

Catalog No. : LDX12-36VQADLD9

Description:  12V THERMOPLASTIC CUBE UNIT

UPC: 624050079993

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, diagnostics, audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, 120/347VAC, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting