text.skipToContent text.skipToNavigation

Catalog No. : LDX12-36TAD2LD7

Description:  12V STEEL T-BAR EM UNIT W/4W-LED AD

UPC: 624050081101

Battery Unit, T-Bar mount, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, diagnostics, audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: factory white, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting