text.skipToContent text.skipToNavigation

Catalog No. : LDX12-36T2LD7

Description:  12V STEEL T-BAR EM UNIT C/W 4W-LED

UPC: 624050063930

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 36, Colour: factory white, 120/347VAC, T-Bar mount, Battery Type: lead-calcium, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: small
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting