text.skipToContent text.skipToNavigation

Catalog No. : LDX12-36OTTL

Description:  12V STEEL EM UNIT C/W OT TL

UPC: 787321121606

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, Colour: factory white, 120/347VAC, no lamps, DC te rminal block, cord & twist-lock plug, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting