text.skipToContent text.skipToNavigation

Catalog No. : LDX12-36ADNLB

Description:  12V STEEL EM UNIT ADNA LTS

UPC: 787321181419

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 36, diagnostics, non-audible, Colour: factory white, 120/347VAC, no lamps, light activated test switch, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting