Catalog No. : LDX12-36AD2LD10AV
Description: 12V STEEL EM UNIT AD A V 6W-LED
UPC: 787321196550
Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 36, diagnostics, audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, ammeter, voltmeter, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.