text.skipToContent text.skipToNavigation

Catalog No. : LDX12-362LD9TL

Description:  12V STEEL EM UNIT 5W LED-MR16_TL

UPC: 624050102509

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, cord and twist-lock plug, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting