text.skipToContent text.skipToNavigation

Catalog No. : LDX12-360Z214

Description:  LDX12-360OTTLU120ZCP3Z1PBPL

UPC: 787321121699

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 360W, Colour: factory white, 120/347VAC, DC terminal bl ock, cord & twist-lock plug, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 3 zones, Options (zone AC) : 120VAC, zone(s) test button, zones(s) pilot lamp, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabi net Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting