text.skipToContent text.skipToNavigation

Catalog No. : LDX12-360AD2LD7BNK

Description:  LDX12-360AD2LD7ITOTRFI

UPC: 624050104947

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 360W, diagnostics, audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, AC/DC terminal block, radio frequency interference filter, 120VAC, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting