text.skipToContent text.skipToNavigation

Catalog No. : LDX12-250NX2LD9

Description:  12V IND NEMA 4X W/REMOTE 5W-LED

UPC: 787321139700

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 250, Unit Type: NEMA-4X, self-powered, no lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, 120/347VAC, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting