text.skipToContent text.skipToNavigation

Catalog No. : LDX12-250ADN1LD7BKD6

Description: 

UPC:

Battery unit 12V-250W auto-diagnostic non-audible one head MR16 LED 12V-4W black 120/347VAC input time delay
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

LDX Series

Special Features

Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height

Specifications

Wattage

250 W

Voltage Rating

12 V

Lamp Type

MR16 LED

Number Of Lamps

1

Color

Black

Lamp Wattage

4 W

Classifications

Brand Name

Ready-Lite

Standard

CSA 22.2
CSA 22.2

Documents / Support Tools

Sales Drawing

NA