text.skipToContent text.skipToNavigation

Catalog No. : LDX12-250ADLBTL

Description:  12V STEEL EM UNIT C/W AD LB TL

UPC: 624050099885

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 250W, diagnostics, audible, Colour: factory white, 120/347VAC, no lamps, light activated test switch, cord and twist-lock plug, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting