text.skipToContent text.skipToNavigation

Catalog No. : LDX12-250AD2150LD9

Description:  12V STEEL EM DECO UNIT AD 6W-LED

UPC: 624050104473

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 250W, self-powered, diagnostics, audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: deco, Colour: polar white, 120/347VAC, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting