text.skipToContent text.skipToNavigation

Catalog No. : LDX12-200AD3ITOTRFIV

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, Colour: factory white, 120/347VAC, no lamps, ammeter, time delay (15 minutes), AC/DC terminal block, radio frequency interference filter, 120VAC, voltmeter, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

LDX Series

Special Features

Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height

Specifications

Wattage

200 W

Voltage Rating

12 V

Number Of Lamps

0

Color

Factory White

Classifications

Brand Name

Ready-Lite

Standard

CSA 22.2
CSA 22.2