text.skipToContent text.skipToNavigation

Catalog No. : LDX12-200AD2LD7BNP

Description:  12V STL EM UNIT,4W-LED,ADD3ITOTRFI

UPC: 624050104107

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, diagnostics, audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, time delay (15 minutes), AC/DC terminal block, radio frequency interference filter, 120VAC, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting