text.skipToContent text.skipToNavigation

Catalog No. : LDX12-200AD2LD10BK

Description:  12V STEEL EM UNIT AD BK 6W

UPC: 787321127264

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, diagnostics, audible, Colour: black, 120/347VAC, t wo lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Options (Unit AC input for zone sensing option): none, Options ( zone AC): none, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting