text.skipToContent text.skipToNavigation

n° de catalogue : LDX12-2002LD7

Description:  12V STEEL EM UNIT

UPC: 624050072017

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 200W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, self-powered, Head Style: standard, Battery Run Time: 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Emergency Lighting