text.skipToContent text.skipToNavigation

Catalog No. : LDX12-2002LD10Z43

Description:  12V STEEL 6W-LED U347ZCP4Z3

UPC: 624050101779

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 200W, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Options (Unit AC input for zone sensing option): 347VAC, zone control panel, 4 zones, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting